IESNA:LM-63-2002
[TEST]P1390513
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-850-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21454.2
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
79.2 105.6 112.2 118.8 125.4 138.6 151.8 165.0 178.2 198.0 224.4 264.0 336.6 415.8 422.4 415.8 422.4 468.5 646.7 1062.5 1445.2 1676.2 1702.6 1623.4 
1590.4 1154.9 937.1 805.1 732.5 659.9 587.3 494.9 316.8 145.2 59.4 6.6 0.0 0.0 
79.2 105.6 112.2 125.4 132.0 151.8 165.0 191.4 211.2 250.8 343.2 521.3 785.3 937.1 1049.3 1201.1 1445.2 1973.2 3233.6 5352.0 7806.9 8367.9 
7516.6 6308.9 5972.3 4797.7 3497.6 2481.3 1709.2 1214.3 864.5 653.3 310.2 165.0 59.4 6.6 0.0 0.0 
79.2 105.6 112.2 125.4 145.2 165.0 191.4 250.8 382.8 838.1 1590.4 2527.5 3372.2 4309.3 5233.2 6229.7 7430.8 9872.5 15508.3 22265.9 
26020.9 26575.3 25559.0 24536.1 24199.5 23407.6 21922.8 18761.7 13178.7 7463.8 3596.6 1379.2 429.0 217.8 72.6 6.6 0.0 0.0 
79.2 99.0 105.6 125.4 151.8 178.2 231.0 349.8 857.9 2382.3 4190.5 5945.9 7806.9 9146.6 10624.8 12043.7 14716.4 20761.3 28541.9 
35688.9 38018.4 38698.1 38863.1 39707.8 39978.4 40235.8 37028.5 29241.4 22094.4 15356.5 10466.4 3042.3 851.3 244.2 52.8 6.6 0.0 
0.0 
79.2 92.4 105.6 125.4 151.8 184.8 250.8 488.3 1484.8 3860.6 6704.9 8968.4 10763.4 12518.8 14663.6 17039.3 21342.0 30125.7 42400.3 
48623.4 50702.2 51111.4 52767.8 54543.0 54655.2 52715.0 45891.3 36916.3 28568.2 23255.8 15250.9 4725.1 1557.4 330.0 66.0 6.6 0.0 
0.0 
79.2 85.8 99.0 118.8 151.8 184.8 270.6 527.9 1933.6 4890.1 8031.3 10090.3 11872.1 14049.9 16465.2 19441.5 24892.5 35193.9 47983.3 
54107.4 56753.7 58232.0 60964.1 62303.7 62145.3 58957.9 50715.4 40387.5 33940.1 27690.5 16841.3 6605.9 2105.2 323.4 66.0 0.0 
0.0 0.0 
79.2 79.2 92.4 112.2 145.2 178.2 244.2 488.3 1669.6 4170.7 6810.4 9014.6 10644.6 12228.5 14287.4 16749.0 20840.5 29294.2 41324.6 
47851.3 49586.9 49963.1 51315.9 52688.6 52833.8 50543.8 43799.4 35576.7 28099.7 22615.7 15000.1 4916.5 2125.0 442.2 59.4 0.0 0.0 
0.0 
79.2 79.2 92.4 112.2 138.6 171.6 217.8 356.4 989.9 2435.1 4375.3 6190.1 7853.1 9034.4 10235.5 11601.5 13772.7 19527.2 28205.3 
35048.7 37292.5 37761.0 37932.6 38566.1 38863.1 38896.1 35339.1 28462.7 21289.3 15488.5 10486.2 3372.2 1293.5 323.4 46.2 0.0 0.0 
0.0 
79.2 79.2 92.4 105.6 125.4 151.8 178.2 231.0 376.2 930.5 1742.2 2699.1 3563.6 4342.3 5226.6 6170.3 7239.4 9747.1 15112.3 22516.7 
26106.7 26548.9 25334.6 24219.3 23869.6 22727.9 21005.5 17105.3 12340.6 7437.4 3807.8 1544.2 514.7 244.2 72.6 0.0 0.0 0.0 
79.2 72.6 85.8 99.0 112.2 125.4 151.8 165.0 191.4 244.2 356.4 574.1 811.7 943.7 1069.1 1267.1 1557.4 2019.4 3095.1 5616.0 8242.5 8750.6 
7569.4 6203.3 5945.9 4500.7 3266.6 2171.2 1458.4 1108.7 897.5 712.7 382.8 178.2 52.8 0.0 0.0 0.0 
79.2 72.6 79.2 92.4 105.6 118.8 132.0 145.2 158.4 178.2 204.6 250.8 336.6 415.8 415.8 409.2 429.0 468.5 587.3 1062.5 1663.0 1808.2 1630.0 1425.4 
1379.2 1036.1 844.7 745.7 692.9 666.5 620.3 554.3 402.6 158.4 46.2 0.0 0.0 0.0 
79.2 72.6 79.2 85.8 99.0 112.2 118.8 132.0 132.0 145.2 158.4 178.2 191.4 231.0 244.2 237.6 211.2 204.6 211.2 217.8 224.4 250.8 290.4 323.4 323.4 376.2 
415.8 442.2 461.9 455.3 448.8 396.0 336.6 191.4 46.2 0.0 0.0 0.0 
79.2 66.0 72.6 79.2 85.8 92.4 99.0 99.0 99.0 105.6 105.6 112.2 118.8 118.8 118.8 125.4 125.4 132.0 125.4 118.8 118.8 118.8 118.8 118.8 125.4 145.2 
165.0 171.6 178.2 191.4 224.4 257.4 250.8 198.0 72.6 0.0 0.0 0.0 
79.2 66.0 66.0 72.6 72.6 72.6 79.2 79.2 79.2 79.2 79.2 85.8 79.2 79.2 79.2 79.2 79.2 79.2 85.8 85.8 92.4 92.4 92.4 99.0 99.0 112.2 
132.0 145.2 151.8 151.8 138.6 118.8 112.2 92.4 52.8 0.0 0.0 0.0 
79.2 59.4 59.4 59.4 59.4 66.0 59.4 59.4 59.4 59.4 59.4 59.4 59.4 59.4 52.8 52.8 52.8 52.8 52.8 46.2 52.8 59.4 72.6 79.2 79.2 85.8 79.2 66.0 59.4 46.2 39.6 33.0 19.8 6.6 0.0 
0.0 0.0 0.0 
79.2 59.4 52.8 52.8 52.8 52.8 52.8 46.2 46.2 46.2 39.6 39.6 33.0 33.0 26.4 26.4 19.8 26.4 33.0 39.6 33.0 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 59.4 52.8 52.8 46.2 46.2 46.2 39.6 39.6 33.0 26.4 19.8 13.2 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 52.8 46.2 46.2 39.6 39.6 39.6 33.0 33.0 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 52.8 46.2 39.6 33.0 33.0 26.4 26.4 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 52.8 39.6 33.0 26.4 26.4 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 46.2 39.6 33.0 26.4 26.4 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 46.2 39.6 33.0 26.4 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 46.2 39.6 26.4 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 46.2 33.0 26.4 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 46.2 33.0 26.4 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 46.2 33.0 26.4 19.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 52.8 39.6 33.0 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 59.4 46.2 39.6 33.0 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 72.6 59.4 52.8 46.2 39.6 33.0 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 85.8 79.2 72.6 66.0 59.4 52.8 46.2 39.6 26.4 19.8 13.2 13.2 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
79.2 92.4 85.8 79.2 72.6 66.0 66.0 59.4 46.2 39.6 26.4 26.4 19.8 19.8 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 0.0 
0.0 0.0 
79.2 99.0 92.4 85.8 79.2 79.2 72.6 66.0 59.4 46.2 39.6 33.0 26.4 26.4 19.8 19.8 19.8 13.2 13.2 13.2 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 13.2 13.2 
6.6 6.6 0.0 
79.2 105.6 99.0 92.4 92.4 85.8 85.8 85.8 72.6 66.0 52.8 46.2 46.2 39.6 33.0 33.0 26.4 26.4 26.4 26.4 26.4 19.8 19.8 19.8 13.2 13.2 13.2 13.2 13.2 13.2 13.2 19.8 19.8 19.8 
19.8 19.8 19.8 0.0 
79.2 105.6 99.0 99.0 99.0 92.4 92.4 92.4 85.8 79.2 72.6 59.4 52.8 52.8 46.2 46.2 39.6 39.6 39.6 39.6 33.0 26.4 26.4 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 
19.8 19.8 19.8 0.0 
79.2 99.0 92.4 92.4 92.4 92.4 92.4 92.4 92.4 79.2 72.6 66.0 66.0 59.4 59.4 52.8 52.8 52.8 52.8 46.2 46.2 39.6 33.0 26.4 26.4 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 
19.8 19.8 19.8 19.8 0.0 
79.2 99.0 92.4 92.4 85.8 85.8 85.8 79.2 79.2 79.2 72.6 72.6 72.6 66.0 66.0 66.0 66.0 66.0 72.6 79.2 72.6 59.4 52.8 46.2 46.2 39.6 39.6 33.0 33.0 
39.6 33.0 26.4 19.8 19.8 13.2 13.2 13.2 0.0 
79.2 92.4 92.4 85.8 85.8 85.8 85.8 85.8 79.2 79.2 79.2 79.2 79.2 79.2 79.2 85.8 85.8 85.8 85.8 85.8 85.8 92.4 105.6 118.8 125.4 125.4 
112.2 99.0 92.4 79.2 72.6 66.0 59.4 39.6 26.4 13.2 6.6 0.0 
79.2 99.0 92.4 92.4 92.4 92.4 99.0 92.4 92.4 92.4 99.0 99.0 99.0 99.0 99.0 105.6 105.6 112.2 112.2 118.8 118.8 125.4 125.4 132.0 132.0 145.2 
165.0 178.2 178.2 171.6 165.0 151.8 145.2 125.4 79.2 13.2 6.6 0.0 
79.2 99.0 105.6 105.6 105.6 112.2 112.2 118.8 118.8 118.8 125.4 132.0 132.0 132.0 138.6 145.2 151.8 158.4 151.8 145.2 138.6 145.2 145.2 151.8 158.4 184.8 
204.6 211.2 224.4 237.6 270.6 303.6 290.4 237.6 85.8 13.2 0.0 0.0 
79.2 105.6 112.2 112.2 118.8 132.0 138.6 145.2 151.8 165.0 178.2 191.4 211.2 244.2 264.0 250.8 237.6 231.0 231.0 244.2 250.8 277.2 349.8 369.6 376.2 415.8 
442.2 455.3 461.9 442.2 422.4 382.8 316.8 171.6 66.0 6.6 0.0 0.0 
79.2 105.6 112.2 118.8 125.4 138.6 151.8 165.0 178.2 198.0 224.4 264.0 336.6 415.8 422.4 415.8 422.4 468.5 646.7 1062.5 1445.2 1676.2 1702.6 1623.4 
1590.4 1154.9 937.1 805.1 732.5 659.9 587.3 494.9 316.8 145.2 59.4 6.6 0.0 0.0 
